34.7 Peripheral Power Consumption
Default conditions, except where noted:
- Operating conditions
- VVDDIN = 3.3 V
- Oscillators
- XOSC (crystal oscillator) stopped
- XOSC32K (32 kHz crystal oscillator) running with external 32 kHz crystal
- OSC8M at 8 MHz
- Clocks
- OSC8M used as main clock source
- CPU, AHB, and APBn clocks undivided
- The following AHB module clocks are
running: NVMCTRL, HPB2 bridge, HPB1 bridge, HPB0 bridge
- All other AHB clocks stopped
- The following peripheral clocks
running: PM, SYSCTRL
- All other peripheral clocks stopped
- I/Os are inactive with internal pull-up
- CPU in IDLE0 mode
- Cache enabled
- BOD33 disabled
In this default conditions, the power consumption Idefault is measured.
Operating mode for each peripheral in turn:
- Configure and enable the peripheral GCLK (When relevant, see conditions)
- Unmask the peripheral clock
- Enable the peripheral (when relevant)
- Set CPU in IDLE0 mode
- Measurement Iperiph
- Wake-up CPU through EIC (async: level detection, filtering disabled)
- Disable the peripheral (when relevant)
- Mask the peripheral clock
- Disable the peripheral GCLK (when relevant, see conditions)
Each peripheral power consumption details provided in table x-9 is the value (Iperiph - Idefault), using the same measurement method as for global power consumption measurement.
| Peripheral | Conditions | Typ. | Units |
|---|---|---|---|
| RTC | fGCLK_RTC = 32 kHz, 32 bit counter mode | 6.2 | μA |
| WDT | fGCLK_WDT = 32 kHz, normal mode with EW | 3.4 | |
| AC | Both fGCLK = 8 MHz, Enable both COMP | 116.0 | |
| TCx(1) | fGCLK = 8 MHz, Enable + COUNTER in 8 bit mode | 42.3 | |
| SERCOMx.I2CM(2) | fGCLK = 8 MHz, Enable | 76.9 | |
| SERCOMx.I2CS(2) | fGCLK = 8 MHz, Enable | 36.5 | |
| SERCOMx.SPI(2) | fGCLK = 8 MHz, Enable | 70.6 | |
| SERCOMx.USART(2) | fGCLK = 8 MHz, Enable | 88.0 |
Note:
- All TCs share the same power consumption values.
- All SERCOMs share the same power consumption values.