14.8.2 Status
| Name: | STATUS |
| Offset: | 0x1 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SYNCBUSY | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 7 – SYNCBUSY Synchronization Busy Status
This bit is cleared when the synchronization of registers between the clock domains is complete.
This bit is set when the synchronization of registers between clock domains is started.