15.4 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| RESET | Digital input | External reset |
Refer to I/O Multiplexing and Considerations for details on the pin mapping for this peripheral. One signal can be mapped on several pins.
DS60001504K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.