Selectable input and output
configuration for each individual pin
Software-controlled multiplexing of peripheral functions on I/O pins
Flexible pin configuration through a dedicated Pin Configuration register
Configurable output driver and pull settings:
Totem-pole (push-pull)
Pull configuration
Driver strength
Configurable input buffer and pull settings:
Internal pull-up or
pull-down
Input sampling criteria
Input buffer can be disabled if not needed for lower power consumption
DS60001504K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.