34.10.3 Brown-Out Detectors (BOD) Characteristics

BOD33

Figure 34-3. BOD33 Hysteresis OFF
Figure 34-4. BOD33 Hysteresis ON
Table 34-17. BOD33 LEVEL Value
SymbolBOD33.LEVELConditionsMin.Typ.Max.Units
VBOD+34Hysteresis ON-2.682.74V
VBOD-
or 
VBOD34Hysteresis ON
 or 
Hysteresis OFF2.512.592.65
Note: Refer to the NVM User Row Mapping for the BOD33 for the BOD33 default value settings.
Table 34-18. BOD33 Characteristics
SymbolParameterConditionsTaMin.Typ.Max.Units
-Step size, between
 adjacent values in
 BOD33.LEVEL---34-mV
VHYSTVBOD+ - VBOD-Hysteresis ON-35-170mV
tDETDetection time(1)Time with
VDDANA < VTH
necessary to generate a
reset signal--0.9-μs
tSTARTUPStartup time(1)---2.2-μs
IIdleBOD33Current consumption in Active mode or Idle modeContinuous mode25°C-3348μA
-40 to 125°C--53
Sampling mode25°C-0.0340.50
-40 to 125°C--3.00
ISbyBOD33Current Consumption in Standby modeSampling mode25°C-0.1300.50μA
-40 to 125°C--1.7
Note:
  1. These values are based on simulation and not covered by test limits in production or characterization.