21.9.3 Data Direction Set
This register allows the user to set one or more I/O pins as an output, without doing a read-modify-write operation. Changes in this register will also be reflected in the Data Direction (DIR), Data Direction Toggle (DIRTGL) and Data Direction Clear (DIRCLR) registers.
Tip: The I/O pins are
assembled in pin groups (”PORT groups”) with up to 32 pins. Group 0 consists of the
PA pins, group 1 is for the PB pins, etc. Each pin group has its own PORT registers,
with a 0x80 address spacing. For example, the register address offset for the Data
Direction (DIR) register for group 0 (PA00 to PA31) is 0x00, and the register
address offset for the DIR register for group 1 (PB00 to PB31) is 0x80.
| Name: | DIRSET |
| Offset: | 0x08 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DIRSET[31:24] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DIRSET[23:16] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIRSET[15:8] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIRSET[7:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – DIRSET[31:0] Port Data Direction Set
Writing '0' to a bit has no effect.
Writing '1' to a bit will set the corresponding bit in the DIR register, which configures the I/O pin as an output.| Value | Description |
|---|---|
| 0 | The corresponding I/O pin in the PORT group will keep its configuration. |
| 1 | The corresponding I/O pin in the PORT group is configured as an output. |