33.7.2.1 BOD33
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|
| Step size, between adjacent values in BOD33.LEVEL | - | 34 | - | mV | |||
| VHYST | Hysteresis | 35 | - | 170 | mV | ||
| tDET | Detection time | Time with VDDANA < VTH necessary to generate a reset signal | - | 0.9(1) | - | μs | |
| tSTARTUP | Startup time | - | 2.2(1) | - | μs | ||
| IIdleBOD33 | Current consumption in Active/Idle Mode | Continuous mode | 25°C | 25 | 48 | μA | |
| -40°C to 105°C | - | 51 | |||||
| Sampling mode | 25°C | 0.034 | 0.21 | ||||
| -40°C to 105°C | - | 2.45 | |||||
| ISbyBOD33 | Current Consumption in Standby mode | Sampling mode | 25°C | 0.132 | 0.38 | μA | |
| -40°C to 105°C | - | 1.5 | |||||
Note:
- These values are based on simulation. These values are not covered by test limits in production or characterization.