15.6.2.8 Sleep Mode Controller
Sleep mode is activated by the Wait For Interrupt instruction (WFI). The Idle bits in the Sleep Mode register (SLEEP.IDLE) and the SLEEPDEEP bit of the System Control register of the CPU should be used as argument to select the level of the sleep mode.
There are two primary types of sleep modes:
- Idle mode: The CPU is stopped. Optionally, some synchronous clock domains are stopped, depending on the Idle argument. Regulator operates in normal mode.
- Standby mode: All clock sources are
stopped, except those where the RUNSTDBY bit is set. Regulator operates in low-power
mode. Before entering Standby mode the user
must ensure that a significant amount of clocks and peripherals are disabled, so that
the voltage regulator is not overloaded.
Table 15-3. Sleep Mode Entry and Exit Table Mode Level Mode Entry Wake-Up Sources Idle 0 SCR.SLEEPDEEP = 0 SLEEP.IDLE = Level WFI Synchronous(2) (APB, AHB), asynchronous(1) 1 Synchronous (APB), asynchronous 2 Asynchronous Standby SCR.SLEEPDEEP = 1 WFI Asynchronous Note:- Asynchronous: Interrupt generated on generic clock, external clock, or external event.
- Synchronous: Interrupt generated on the APB clock.
Table 15-4. Sleep Mode Overview Sleep Mode CPU Clock AHB Clock APB Clock Oscillators Main Clock Regulator Mode RAM Mode ONDEMAND = 0 ONDEMAND = 1 RUNSTDBY = 0 RUNSTDBY = 1 RUNSTDBY = 0 RUNSTDBY = 1 Idle 0 Stop Run Run Run Run Run if requested Run if requested Run Normal Normal Idle 1 Stop Stop Run Run Run Run if requested Run if requested Run Normal Normal Idle 2 Stop Stop Stop Run Run Run if requested Run if requested Run Normal Normal Standby Stop Stop Stop Stop Run Stop Run if requested Stop Low power Low power