17.6.2.3 Enabling and Disabling
The WDT is enabled by writing a '1' to the Enable bit in the Control register (CTRL.ENABLE). The WDT is disabled by writing a '0' to CTRL.ENABLE.
The WDT can be disabled only if the Always-On bit in the Control register (CTRL.ALWAYSON) is '0'.