Table 34-14. Voltage Regulator Electrical
Characteristics| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| VDDCORE | DC calibrated output voltage | Voltage regulator normal mode | 1.1 | 1.23 | 1.30 | V |
Note: Supplying any external components using
the VDDCORE pin is not
allowed to assure the integrity of the core supply voltage.
Table 34-15. Decoupling Requirements| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| CIN | Input regulator
capacitor, between VDDIN and GND | | - | 10 | - | µF |
| - | 100 | - | nF |
| - | 10 | - | nF |
| COUT | Output regulator capacitor, between
VDDCORE and GND | Require ESR 0.5 ohms | 0.8 | 1 | - | µF |