16.1 Overview
The System Controller (SYSCTRL) provides a user interface to the clock sources, brown out detectors, on-chip voltage regulator and voltage reference of the device.
Through the interface registers, it is possible to enable, disable, calibrate and monitor the SYSCTRL sub-peripherals.
All sub-peripheral statuses are collected in the Power and Clocks Status register (PCLKSR). They can additionally trigger interrupts upon status changes via the INTENSET (INTENSET), INTENCLR (INTENCLR) and INTFLAG (INTFLAG) registers.
Additionally, BOD33 interrupts can be used to wake up the device from standby mode upon a programmed brown-out detection.