34.14.3 SERCOM in I2C Mode Timing
The following table describes the requirements for devices connected to the I2C Interface Bus. Timing symbols refer to the figure below.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| tR | Rise time for both SDA and SCL(3) | - | - | 300 | ns | |
| tOF | Output fall time from VIHmin to VILmax (3) | 10 pF < Cb(2) < 400 pF | 7.0 | 10.0 | 50.0 | |
| tHD;STA | Hold time (repeated) START condition | fSCL > 100 kHz, Host | tLOW-9 | - | - | |
| tLOW | Low period of SCL Clock | fSCL > 100 kHz | 113 | - | - | |
| tBUF | Bus free time between a STOP and a START condition | fSCL > 100 kHz | tLOW | - | - | |
| tSU;STA | Setup time for a repeated START condition | fSCL > 100 kHz, Host | tLOW+7 | - | - | |
| tHD;DAT | Data hold time | fSCL > 100 kHz, Host | 9 | - | 12 | |
| tSU;DAT | Data setup time | fSCL > 100 kHz, Host | 104 | - | - | |
| tSU;STO | Setup time for STOP condition | fSCL > 100 kHz, Host | tLOW+9 | - | - | |
| tSU;DAT;rx | Data setup time (receive mode) | fSCL > 100 kHz, Client | 51 | - | 56 | |
| tHD;DAT;tx | Data hold time (send mode) | fSCL > 100 kHz, Client | 71 | 90 | 138 |
Note:
- These values are based on simulation and not covered by test limits in production.
- Cb = Capacitive load on each bus line. Otherwise noted, value of Cb set to 20 pF.
- These values are based on characterization and not covered by test limits in production.