32.10.5 Digital to Analog Converter (DAC) Characteristics

Table 32-28. Operating Conditions
SymbolParameterConditionsMin.Typ.Max.Units
VDDANAAnalog supply voltage1.62-3.63V
AVREFExternal reference voltage1.0-VDDANA-0.6V
INT1V(2)-1-V
VDDANA-VDDANA-V
Linear output voltage range0.05-VDDANA-0.05V
Minimum resistive load5--kΩ
Maximum capacitance load--100pF
IDDDC supply current (1)Voltage pump disabled-160230μA
Note:
  1. These values are based on characterization, and are not covered by test limits in production.
  2. It is the buffered internal reference of 1.0V derived from the internal 1.1V bandgap reference.
Table 32-29. Clock and Timing
SymbolParameterConditionsMin.Typ.Max.Units
Conversion rateCload = 100pF
Rload > 5kΩNormal mode--350ksps
For ΔDATA = +/-1--1000
Startup timeVDDNA > 2.6V--2.85μs
VDDNA < 2.6V--10μs
Note: The values in this table are based on simulation, and are not covered by test limits in production or characterization.
Table 32-30. Accuracy Characteristics (Device Variant A)
SymbolParameterConditions (1)Min.Typ.Max.Units
RESInput resolution--10Bits
INLIntegral non-linearityVREF = Ext 1.0VVDD = 1.6V0.751.12.5LSB
VDD = 3.6V0.61.21.5
VREF = VDDANAVDD = 1.6V1.42.22.5
VDD = 3.6V0.91.41.5
VREF = INT1VVDD = 1.6V0.751.31.5
VDD = 3.6V0.81.21.5
DNLDifferential non-linearityVREF = Ext 1.0VVDD = 1.6V±0.9±1.2±1.5LSB
VDD = 3.6V±0.9±1.1±1.2
VREF = VDDANAVDD = 1.6V±1.1±1.5±1.7
VDD = 3.6V±1.0±1.1±1.2
VREF = INT1VVDD = 1.6V±1.1±1.4±1.5
VDD = 3.6V±1.0±1.5±1.6
GEGain errorExt. VREF±1.5±5±10mV
OEOffset errorExt. VREF±2±3±6mV
Note:
  1. All values are measured using a conversion rate of 35 ksps .
Table 32-31. Accuracy Characteristics (Device Variant B)
SymbolParameterConditions (1)Min.Typ.Max.Units
RESInput resolution- - --10Bits
INL Integral non-linearityVREF = Ext 1.0VVDD = 1.6V0.751.12.5LSB
VDD = 3.6V0.61.21.5
VREF = VDDANAVDD = 1.6V1.42.22.5
VDD = 3.6V0.91.41.5
VREF = INT1VVDD = 1.6V0.751.33.1
VDD = 3.6V0.81.22.7
DNL Differential non-linearityVREF = Ext 1.0VVDD = 1.6V ±0.9±1.2±1.5LSB
VDD = 3.6V±0.9±1.1±1.2
VREF = VDDANAVDD = 1.6V±1.1±1.5±1.7
VDD = 3.6V±1.0±1.1±1.2
VREF = INT1VVDD = 1.6V±1.1±1.4±3.0
VDD = 3.6V ±1.0±1.5±2.9
GE Gain errorExt. VREF ±1.5±5±10mV
OE Offset errorExt. VREF ±2±3±6mV
Note:
  1. All values are measured using a conversion rate of 35 ksps.