7.2.2 Voltage Regulator
The voltage regulator has two modes:
- Normal mode: To be used when the CPU and peripherals are running.
- Low-Power (LP) mode: To be used when the regulator draws small static current. It can be used in Standby mode.
DS60001504K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.