Up to eight 16-bit Timer/Counters
(TC), each configurable as:
8-bit TC with two
compare/capture channels
16-bit TC with two
compare/capture channels
32-bit TC with two
compare/capture channels, by using two TCs
Waveform Generation:
Frequency generation
Single-slope pulse-width
modulation
Input capture:
Event capture
Frequency capture
Pulse-width capture
One input event
Interrupts/output events on:
Counter overflow/underflow
Compare match or capture
Internal prescaler
DS60001504K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.