36.5.2 Crystal Oscillator
The crystal should be located as close to the device as possible. Long signal lines may cause a load too high to operate the crystal, and cause crosstalk to other parts of the system.
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| XIN | Load capacitor CLEXT(1)(2) | External crystal between 0.4 to 32 MHz |
| XOUT | Load capacitor CLEXT(1)(2) |
- Use the equation in Crystal Oscillator Characteristics to calculate CLEXT.
- Decoupling capacitor should be placed close to the device for each supply pin pair in the signal group.