32.12.2.1 Digital Clock Characteristics
The following table describes the characteristics for the oscillator when a digital clock is applied on the XIN32 pin.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fCPXIN32 | XIN32 clock frequency | Digital mode | - | 32.768 | - | kHz |
| DCxin | XIN32 clock duty cycle | Digital mode | - | 50 | - | % |
Note:
- These values are based on simulation. These values are not covered by test or characterization.