27.10.13 Channel x Compare/Capture Value,
16-bit Mode
Name:
CCx
Offset:
0x18 + x*0x02 [x=0..1]
Reset:
0x0000
Property:
Write-Synchronized
Bit
15
14
13
12
11
10
9
8
CC[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
CC[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – CC[15:0] Channel x Compare/Capture Value
These bits contain the
compare/capture value in 16-bit TC mode. In Match frequency (MFRQ) or Match PWM (MPWM)
waveform operation (CTRLA.WAVEGEN), the CC0 register is used as a period
register.
DS60001504K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.