32.10.7 Bandgap and Internal 1.0V Reference Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|
| BANDGAP | Bandgap reference | Over voltage and [-40°C, +85°C] | 1.08 | 1.1 | 1.12 | V | |
| Over voltage at 25°C | 1.09 | 1.1 | 1.11 | ||||
| INT1V | Internal 1.0V reference voltage (1) | Over voltage and [-40°C, +85°C] | 0.98 | 1 | 1.02 | ||
| Over voltage at 25°C | 0.99 | 1 | 1.01 | ||||
Note:
- These values are based on simulation and are not covered by production test limits.