30.6.2.1 Initialization
The following registers are enable-protected, meaning they can only be written when the DAC is disabled (CTRLA.ENABLE is zero):
- Control B register (CTRLB)
- Event Control register (EVCTRL)
Enable-protection is denoted by the Enable-Protected property in the register description.
Before enabling the DAC, it must be configured by selecting the voltage reference using the Reference Selection bits in the Control B register (CTRLB.REFSEL).