Issues a system reset if the Watchdog Timer is not cleared before its time-out period
Early Warning interrupt generation
Asynchronous operation from dedicated oscillator
Two types of operation:
Normal mode
Window mode
Selectable time-out periods
From 8 cycles to 16,000 cycles in normal mode
From 16 cycles to 32,000 cycles in window mode
Always-on capability
DS60001504K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.