34.12.2 External 32 kHz Crystal Oscillator (XOSC32K) Characteristics

Digital Clock Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on the XIN32 pin.

Table 34-35. Digital Clock Characteristics (1)
SymbolParameterConditionsMin.Typ.Max.Units
fCPXIN32XIN32 clock frequencyDigital mode-32.768-kHz
DCxinXIN32 clock duty cycleDigital mode-50-%
Note:
  1. These values are based on simulation. These values are not covered by test or characterization.

Crystal Oscillator Characteristics

Figure 32-6 and the equation in Crystal Oscillator Characteristics also applied to the 32  kHz oscillator connection. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The value of CL can be found in the crystal data sheet.

For the computation of the external capacitors (CLEXT) value, refer to the logic detailed in XOSC Crystal Oscillator Characteristics.

Table 34-36. 32 kHz Crystal Oscillator Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
fOUTCrystal oscillator frequency-32768-Hz
tSTARTUPStartup timeESRXTAL = 39.9  kΩ, CL = 12.5  pF-28K31Kcycles
CLCrystal load capacitance--12.5pF
CSHUNTCrystal shunt capacitance-0.1-
CXIN32Parasitic capacitor loadTQFP64/48/32 packages-3.1-
CXOUT32Parasitic capacitor load-3.3-
IXOSC32KCurrent consumptionVDD = 3.0V, AGC off-1.222.33μA
VDD = 3.0V, AGC on(1)---
ESRCrystal equivalent series resistance f = 32.768 kHz
 Safety Factor = 3CL= 12.5 pF--100kΩ
Note:
  1. Refer to the Errata and Data Sheet Clarification document regarding the AGC feature of XOSC32K.