| A | 11/2022 |
- New document, split from Microchip errata DS40002052B.
This errata documents current silicon and data
sheet issues for the PIC16(L)F18425/45 family and
its data sheet (DS40002002). Refer to DS40002052
for a complete history.
- Added new Silicon Revision (A2)
- Updated Table.1 - Silicon Device
Identification
- Added new errata:
- 1.1.2, Double Sample Conversions (ADCC)
- 1.2.1, Missing Codes with FVR Reference
- 1.3.1, The I2C Start and/or Stop Flags May Be Set
When I2C Is Enabled
- 1.4.1, Low-Voltage Programming Not Possible
- 1.6.2, PFM Back to Back Writes
- 1.7.1, Wrong Duty Cycle for CCP Module
- 1.8.1, Reset Bit (SMT)
- 1.9.1, Synchronous Mode Transmissions
(USART)
- 1.9.2, Double Byte Transmit (USART)
|