| Bug Fix | M8PD-5225 | Corrected the faulty logic in the I2C client that triggered the TX_READY event
right after an address match | All supported devices |
| Bug Fix | M8PD-10408 | Fixed the logic that checks if the I2C bus is in busy state | All supported devices |
| Bug Fix | M8PD-10836 | Fixed I2C client driver to check for RXACK flag before calling TX_READY or
RX_READY event | All supported devices |
| Bug Fix | M8PD-10431 | Simplified TWI client ISR logic | All supported devices |
| Bug Fix | M8PD-12294 | Fixed the TWI PLIB to configure the SDA and SCL pins as input by
default | All supported devices |
| New Feature | M8PD-11225 | Added toggle button on MCC melody UI to enable general call address recognition
for I2C Clients | All supported devices |