5.7 Safety
Many of the newer AVR and PIC32CM device families feature additional autonomous hardware fault detection mechanisms to detect, correct and report random hardware faults and transient faults. Table 5-27 shows a summary of available safety features for each MCU architecture.
| Feature/Peripheral | AVR® | PIC32CM |
|---|---|---|
| Brown-Out Detector (BOD) | Supported | Supported |
| Watchdog Timer (WDT/WWDT) | Supported | Supported |
| CRC Engine | Supported | Supported |
| SRAM Memory Built-in Self-Test Module | N/A | Supported |
| ECC on Flash/RAM/EEPROM | Supported | Supported |
| Clock Failure Detection | Supported | Supported |
| Non-Maskable Interrupts | Supported | Supported |
| Safety Libraries/Manuals | Available | Available |
| Temperature Sensor | Supported | Supported |
These sections cover common safety peripherals in AVR and PIC32CM devices.