3 Supported Features and Library Configurations:
The following features are supported as part of the current revision.
- Thread Spec Version : v.1.3.0
- Supported Device Roles –
- FTD : Leader, Router, FED.
- MTD : MED, SED.
- RCP : UART Support
- Thread v1.3.0 Certified library for FTD and MTD.
- Thread SDK MCC component - FTD, MTD, RCP.
- CLI Application as MCC component.
- Supported Devices:
- PIC32CX1012BZ25048
- PIC32CX1012BZ25032
- PIC32CX1012BZ24032
- WBZ451
- WBZ450
- Validation Platform : WBZ451 Curiosity Xplained Pro
Microchip Thread SDK supports both library and source generation of legacy openthread based on the configuration selected. The following table provides the supported features in prebuilt libraries provided as part of this SDK.
Thread feature | Library Support | |
---|---|---|
FTD | MTD | |
COMMISSIONER | Yes | N/A |
JOINER | Yes | Yes |
DNS_CLIENT | Yes | Yes |
DHCP6_SERVER | No | No |
DHCP6_CLIENT | Yes | Yes |
COAP | Yes | Yes |
COAPS | Yes | Yes |
DIAGNOSTIC | No | No |
LINK_RAW | No | No |
MAC_FILTER | No | No |
TMF NETDATA | Yes | Yes |
SRP CLIENT | Yes | Yes |
LOG LEVEL | Yes | Yes |
DYNAMIC LOG LEVEL | Yes | Yes |
TCP | Yes | Yes |
LINK METRICS | Yes | No |
DUA | Yes | Yes |
MLR | Yes | Yes |
UDP_FORWARD | No | No |
ECDSA | Yes | Yes |
CSL RECEIVER | No | Yes |
SNTP_CLIENT | No | No |
CHILD_SUPERVISION | Yes | Yes |
JAM_DETECTION | No | No |
BORDER_AGENT | No | No |
BORDER_ROUTER | No | No |
The following table provides the details of configured settings provided with prebuilt libraries.
Thread Configuration | Library Support | |
---|---|---|
FTD | MTD | |
COAP MAX BLOCK LENGTH | 512 | 512 |
MESSAGE BUFFERS | 64 | 44 |
LOG LEVEL | 5 | 5 |
MLE MAX CHILDREN | 20 | N/A |
MLE IP ADDR PER CHILD | 4 | N/A |
MLE CHILD TIMEOUT | N/A | 240 |
MAC ATTACH POLL PERIOD | N/A | 500 |