Features
- C-code driver for TWI slave
- Compatible with Philips I2C protocol
- Uses the hardware TWI module
- Interrupt driven transmission
- Supports both Standard mode and Fast mode
- Wake up from all sleep modes on own address recognition
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.