Overview
This errata provides reference information for the PIC32WM-BW1 Module and its associated silicon revisions. The module is fully
compliant with the functional specifications outlined in the device data sheet. It
integrates the following components:
- PIC32CX1012BZ25048 SoC (Revision A2)
- WINCS02IC SoC (Revision A2)
The specific silicon revisions, along with their corresponding device and revision IDs,
are listed in the following table. The PIC32WM-BW1 Module
device conform functionally to the current device data sheet, except for the anomalies
described in the PIC32CX-BZ2 Family Silicon Errata Sheet (DS80001043).
Note: This errata provides a reference for all silicon errata issues
with respect to device IDs and revision IDs integrated into the PIC32WM-BW1 Module, both current and
future.
| Revision | Module Name | SoC Name | Device Identification (DID[31:0]) | Revision ID (DID.REVISION[3:0]) |
|---|---|---|---|---|
| 0x01 | PIC32WM-BW1002 | PIC32CX1012BZ25048 | 0x2FBF9B8F | 0x02 (A2) |
| WINCS02IC | 0x29C70053 | 0x02 (A2) |