1.1 Powering the Building Block Solutions – Switchers Board

The Building Block Solutions – Switchers Board provides typical circuit applications for various output voltages and is used to evaluate the performance of the MCP16251, MCP16311, MCP16411, MCP1663, MCP1664, and MCP16331 products. The switch peak current limit ensures a safe maximum current value. The maximum output current for each converter will vary depending on the input and output voltages. Refer to the MCP16251, MCP16311, MCP16411, MCP1663, MCP1664, and MCP16331 Data Sheets for more information on the maximum output current.