7.4.2.3 Function ac_chan_enable()
Enables an Analog Comparator channel that was previously configured.
void ac_chan_enable( struct ac_module *const module_inst, const enum ac_chan_channel channel)
Enables an Analog Comparator channel that was previously configured via a call to ac_chan_set_config().
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Software instance for the Analog Comparator peripheral |
[in] | channel |
Comparator channel to enable |