3.1 Driver Feature Macro Definition
Driver Feature Macro | Supported devices |
|---|---|
FEATURE_AC_HYSTERESIS_LEVEL | SAM L21/L22/C20/C21 |
FEATURE_AC_SYNCBUSY_SCHEME_VERSION_2 | SAM L21/L22/C20/C21 |
FEATURE_AC_RUN_IN_STANDY_EACH_COMPARATOR | SAM L21/L22/C20/C21 |
FEATURE_AC_RUN_IN_STANDY_PAIR_COMPARATOR | SAM D20/L22/D21/D10/D11/R21/DAx |
Note: The specific features are only available in the driver when the selected device supports those features.