7.3.3.4 Macro AC_CHAN_STATUS_INTERRUPT_SET
#define AC_CHAN_STATUS_INTERRUPT_SET
This state reflects the channel interrupt flag. When the interrupt flag should be set is configured in ac_chan_set_config(). This state needs to be cleared by the of ac_chan_clear_status().