7.4.4.4 Function ac_win_disable()
Disables an Analog Comparator window channel that was previously enabled.
void ac_win_disable( struct ac_module *const module_inst, const enum ac_win_channel win_channel)
Stops an Analog Comparator window channel that was previously started via a call to ac_win_enable().
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Software instance for the Analog Comparator peripheral |
[in] | win_channel |
Comparator window channel to disable |