9.1 Quick Start Guide for AC - Basic
In this use case, the Analog Comparator module is configured for:
Comparator peripheral in manually triggered (e.g. "Single Shot" mode)
One comparator channel connected to input MUX pin 0 and compared to a scaled VCC/2 voltage