Features
- 8-Bit and 12-Bit Resolution
- Differential and Single-Ended
Conversion
- Up to 15 analog inputs
- 15 positive and seven negative inputs
- Up to 15 analog inputs
- 4 Internal Inputs
- GND
- VDD/10
- Temperature Sensor
- DACREF from Analog Comparator
- Built-in Internal Reference and External Reference Options
- Programmable Gain Amplifier from 1x to 16x
- Free-Running Mode
- Left or Right Adjusted Result
-
Optional: Event-Triggered Conversion
-
Configurable Window Comparator