Setting the CONT bit automatically
retriggers a new conversion cycle after updating the ADACC register. That means the GO bit remains set to
generate automatic retriggering. If SOI =
1, a Threshold Interrupt condition will clear the GO bit and the conversion will
stop.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.