19.2 PPS Inputs
Each digital peripheral has a dedicated PPS Peripheral Input Selection (xxxPPS) register with which the input pin to the peripheral is selected. Devices that have 20 leads or less (8/14/16/20) allow PPS routing to any I/O pin, while devices with 28 leads or more allow PPS routing to I/Os contained within two ports (see the table below). The outputs of the Signal Routing Port (SRPORT) can also be used as inputs to other peripherals using PPS.
Multiple peripherals can operate from the same source simultaneously. Port reads always return the pin level regardless of peripheral PPS selection. If a pin also has analog functions associated, the ANSEL bit for that pin must be cleared to enable the digital input buffer.
| Peripheral | PPS Input Register | Default Pin Selection at POR | Register Reset Value at POR | ||
|---|---|---|---|---|---|
| 14/16-Pin Devices | 20-Pin Devices | 14/16-Pin Devices | 20-Pin Devices | ||
| External Interrupt | INTPPS | RA2 | ‘b00
010 | ||
| Timer0 Clock | T0CKIPPS | RA2 | ‘b00
010 | ||
| Timer1 Clock | T1CKIPPS | RA5 | ‘b00
101 | ||
| Timer1 Gate | T1GPPS | RA4 | ‘b00
100 | ||
| Timer3 Clock | T3CKIPPS | RC5 | ‘b10
101 | ||
| Timer3 Gate | T3GPPS | RC4 | ‘b10
100 | ||
| Timer2 Input | T2INPPS | RA5 | ‘b00
101 | ||
| Timer4 Input | T4INPPS | RC1 | ‘b10
001 | ||
| CCP1 | CCP1PPS | RC5 | ‘b10
101 | ||
| CCP2 | CCP2PPS | RC3 | ‘b10
011 | ||
| PWM Input 0 | PWMIN0PPS | RC5 | ‘b10
101 | ||
| PWM Input 1 | PWMIN1PPS | RC3 | ‘b10
011 | ||
| PWM1 External Reset | PWMIN1ERSPPS | RA5 | ‘b00
101 | ||
| PWM2 External Reset | PWMIN2ERSPPS | RC1 | ‘b10
001 | ||
| CWG1 | CWG1PPS | RA2 | ‘b00
010 | ||
| CLCIN0 | CLCIN0PPS | RC3 | RA2 | ‘b10 011 | ‘b00 010 |
| CLCIN1 | CLCIN1PPS | RC4 | RC3 | ‘b10 100 | ‘b10 011 |
| CLCIN2 | CLCIN2PPS | RC1 | RB4 | ‘b10 001 | ‘b01 100 |
| CLCIN3 | CLCIN3PPS | RA5 | RB5 | ‘b00 101 | ‘b01 101 |
| SCL1/SCK1 | SSP1CLKPPS(1) | RC0 | RB6 | ‘b10 000 | ‘b01 110 |
| SDA1/SDI1 | SSP1DATPPS(1) | RC1 | RB4 | ‘b10 001 | ‘b01 100 |
| SS1 | SSP1SSPPS | RC3 | RC6 | ‘b10 011 | ‘b10 110 |
| SCL2/SCK2 | SSP2CLKPPS(1) | RC4 | RB7 | ‘b10 100 | ‘b01 111 |
| SDA2/SDI2 | SSP2DATPPS(1) | RC5 | RB5 | ‘b10 101 | ‘b01 101 |
| SS2 | SSP2SSPPS | RA0 | RA1 | ‘b00 000 | ‘b00 001 |
| RX1/DT1 | RX1PPS | RC5 | RB5 | ‘b10 101 | ‘b01 101 |
| CK1 | CK1PPS | RC4 | RB7 | ‘b10 100 | ‘b01 111 |
| RX2/DT2 | RX2PPS | RC1 | ‘b010
001 | ||
| CK2 | CK2PPS | RC0 | ‘b010
000 | ||
| ADC Conversion Trigger | ADACTPPS | RC2 | ‘b010
010 | ||
| Signal Routing Port Input 0 | PORTWIN0PPS | RA0 | ‘b000
000 | ||
| Signal Routing Port Input 1 | PORTWIN1PPS | RA1 | ‘b000
001 | ||
| Signal Routing Port Clock Input | PORTWCLKPPS | RA2 | ‘b000
010 | ||
| Analog Peripheral Manager | APMCLKPPS | RC4 | ‘b010
100 | ||
- Bidirectional pin. The corresponding output must select the same pin.