30.14.7 CWGxAS1
Note:
- This bit may be written while
EN =
0, to place the outputs into the shutdown configuration. - The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.
| Name: | CWGxAS1 |
| Offset: | 0x0613 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AS7E | AS6E | AS5E | AS4E | AS3E | AS2E | AS1E | AS0E | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ASyE CWG Auto-Shutdown Source Enable(1,2)
| ASyE | Auto-Shutdown Source |
|---|---|
| CWG1 | |
| AS7E | CLC4_OUT |
| AS6E | CLC2_OUT |
| AS5E | C2_OUT |
| AS4E | C1_OUT |
| AS3E | Reserved |
| AS2E | TMR4_Postscaled_OUT |
| AS1E | TMR2_Postscaled_OUT |
| AS0E | Pin selected by CWG1PPS |
| Value | Description |
|---|---|
| 1 | Auto-shutdown source for ASyE is selected (see Table) |
| 0 | Auto-shutdown source is not selected |