20.14.2 CRCCON1
Name: | CRCCON1 |
Offset: | 0x1CA3 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PLEN[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – PLEN[4:0] Polynomial Length
Denotes the length of the polynomial (n-1)
Name: | CRCCON1 |
Offset: | 0x1CA3 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PLEN[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Denotes the length of the polynomial (n-1)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.