35.6.8 ADPCH

ADC Positive Channel Selection Register
Name: ADPCH
Offset: 0x1D1F

Bit 76543210 
   PCH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection

Table 35-6. ADC Positive Input Channel Selections
Value Description
111111Fixed Voltage Reference (FVR) Buffer 2(1)
111110Fixed Voltage Reference (FVR) Buffer 1(1)
111101DAC2_OUT(2)
111100DAC1_OUT(2)
111011Temperature Indicator(3)
111010VSS (Analog Ground)
111001-011000Reserved. No channel connected.
010111RC7/ANC7(4)
010110RC6/ANC6(4)
010101RC5/ANC5
010100RC4/ANC4
010011RC3/ANC3
010010RC2/ANC2
010001RC1/ANC1
010000RC0/ANC0
001111RB7/ANB7(4)
001110RB6/ANB6(4)
001101RB5/ANB5(4)
001100RB4/ANB4(4)
001011Reserved. No channel connected.
001010Reserved. No channel connected.
001001Reserved. No channel connected.
001000Reserved. No channel connected.
000111Reserved. No channel connected.
000110Reserved. No channel connected.
000101RA5/ANA5
000100RA4/ANA4
000011ADCG1
000010RA2/ANA2
000001RA1/ANA1
000000RA0/ANA0
Note:
  1. Refer to the “Fixed Voltage Reference Module” chapter for more details.
  2. Refer to the “Digital-to-Analog Converter Module” chapter for more details.
  3. Refer to the “Temperature Indicator Module” chapter for more details.
  4. 20-pin devices only.