3.2.1.1.1 Wrapping AVR Commands
So to SEND an AVR command to the EDBG, it is wrapped as:
| Field | Size | Description |
|---|---|---|
| AVR_CMD | 1 byte | 0x80 |
| FragmentInfo | 1 byte | Fragment number |
| Size | 2 bytes, MSB first | Number of bytes in the wrapped AVR packet |
| CommandPacket | N bytes | Enveloped AVR packet |
Large packets must be chopped up according to the HID interface’s REPORT_SIZE. The fragment number envelope field is two 4-bit nibbles indicating a "packet m of n packets" relationship:
(packet_number << 4) | total_number_of_packets.
Each SEND fragment responds with:
| Field | Size | Description |
|---|---|---|
| AVR_CMD | 1 byte | 0x80 |
| FragmentCode | 1 byte |
0x00: More fragments required (m < n) 0x01: Full packet received, will be processed (m == n) |
This is not to be confused with the AVR_RSP, which is the response to the command itself, which is detailed next.
For example, to wrap a 100B AVR command packet when the REPORT_SIZE is 64B:
| Packet# | Direction | Data |
|---|---|---|
| 1 | PC to Tool | 0x80 0x12 0x00 0x3C ...First 60B of AVR command packet... |
| 2 | Tool to PC | 0x80 0x00 |
| 3 | PC to Tool | 0x80 0x22 0x00 0x28 ...Remaining 40B of AVR command packet... |
| 4 | Tool to PC | 0x80 0x01 |