3.2.3.2 Set Configuration
Sets board configuration parameters. Will only work with devices with HHB suffix.
| Field | Size | Description |
|---|---|---|
| SET_CONFIG | 1 byte | 0x84 |
| Count | 1 byte | Number of bytes to write |
| ConfigID | 1 byte | Configuration packet ID |
| Data | N bytes | Configuration data |
Response:
| Field | Size | Description |
|---|---|---|
| SET_CONFIG | 1 byte | 0x84 |
| Status | 1 byte |
0x00: success Other values: failed |