4.1.2 SET
Used to set parameters on the tool.
For lists of valid get/set parameters, see EDBGCTRL ID Definitions.
| Field | Size | Description |
|---|---|---|
| SET (0x01) | 1 byte | Command ID |
| Version (0x00) | 1 byte | Command version |
| Set context | 1 byte | Context of the parameter to set |
| Address | 1 byte | Parameter ID/start address |
| Bytes | 1 byte | Number of bytes to write |
| Data | N bytes | Data to write |
Responses:
Note: Setting multiple parameters in one set call can only be done when all fields are in the
same context.