1 What is the Analog-to-Digital Converter (ADC) with Computation Driver?
The Analog-to-Digital Converter (ADC) with Computation converts an analog input signal to a 12-bit binary value. Analog inputs are multiplexed into a Sample-and-Hold circuit. The converter uses successive approximation to generate a 12-bit result. This ADC also provides support for Hardware Capacitive Voltage Divider (CVD) and Charge Pump.