Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.1.0
Search
Home
2
Module Documentation
2.2
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
2.2.2
Definition Documentation
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
8-bit MDFU Client Library
2.2
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
2.2.1
Module description
2.2.2
Definition Documentation
2.2.2.1
COMMAND_DATA_SIZE
2.2.2.2
FILE_DATA_INDEX
2.2.2.3
FTP_BYTE_INDEX
2.2.2.4
MAX_RESPONSE_SIZE
2.2.2.5
MAX_SEQUENCE_VALUE
2.2.2.6
MAX_TRANSFER_SIZE
2.2.2.7
PACKET_BUFFER_COUNT
2.2.2.8
RETRY_TRANSFER_bm
2.2.2.9
SEQUENCE_BYTE_INDEX
2.2.2.10
SEQUENCE_DATA_SIZE
2.2.2.11
SEQUENCE_NUMBER_bm
2.2.2.12
SYNC_TRANSFER_bm
2.2.2.13
TLV_HEADER_SIZE
2.2.3
Function Documentation
2.3
Memory Helper
2.4
Communication Adapter
2.5
Device Macros
3
Data Structure Documentation
Microchip Information
2.2.2 Definition Documentation