2.3.2.3 BL_FlashRead()

bl_mem_result_t BL_FlashRead (flash_address_t address, flash_data_t * buffer, size_t length)

Wrapper to the NVM Read Flash function which reads multiple bytes from the desired address in program Flash.

Parameters:
in address

- Starting address for the Flash read operation

in buffer

- Storage buffer for the read Flash bytes

in length

- Total number of bytes to be read from Flash

Returns:

BL_MEM_PASS - Flash read succeeded  

BL_MEM_FAIL - Flash read failed  

BL_MEM_INVALID_ARG - An invalid argument is passed to the function