Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.1.0
Search
Home
3
Data Structure Documentation
3.5
ftp_parser_helper_t Struct Reference
3.5.2
Field Documentation
3.5.2.1
currentSequenceNumber
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
3.1
bl_block_header_t Struct Reference
3.2
bl_command_header_t Struct Reference
3.3
ftp_command_timeout_info_t Struct Reference
3.4
ftp_discovery_data_t Struct Reference
3.5
ftp_parser_helper_t Struct Reference
3.5.1
Data Fields
3.5.2
Field Documentation
3.5.2.1
currentSequenceNumber
3.5.2.2
lastSequenceNumber
3.5.2.3
nextSequenceNumber
3.5.2.4
resendRequired
3.5.2.5
responseRequired
3.6
ftp_process_frame_t Struct Reference
3.7
ftp_tlv_t Struct Reference
3.8
ftp_version_data_t Struct Reference
3.9
key_structure_t Struct Reference
Microchip Information
3.5.2.1 currentSequenceNumber
uint8_t currentSequenceNumber