Kit Compatibility

This kit is compatible with Curiosity Nano Microcontroller (MCU) boards that have a capacitive touch-enabled microcontroller and a matching pinout that connects all extension sensors. The following are currently available microcontroller boards with Microchip Touch Library support:

  • PIC16F18446 Curiosity Nano
  • PIC18F47Q10 Curiosity Nano
  • PIC18F47K42 Curiosity Nano
  • PIC18F57Q43 Curiosity Nano
  • PIC16F15376 Curiosity Nano
  • SAM D21 Curiosity Nano
  • AVR128DA48 Curiosity Nano
  • ATtiny3217 Curiosity Nano

The following are currently supported extension boards:

  • QT2-Xplained Pro (2D Touchpad)
  • QT7-Xplained Pro (1D slider and buttons – self-sensing)
  • QT8-Xplained Pro (2D Touchpad)
  • T10-Xplained Pro (1D slider and buttons – mutual sensing with Boost Mode Touch)

Future Curiosity Nano microcontroller and extension designs will also support the Curiosity Nano Touch Adapter. Refer to the link below in order to find out more on the Curiosity Nano Development Platform:

The Curiosity Nano Development Platform also offers the Curiosity Nano Base for Click boards™ - an alternative adapter to connect the Curiosity Nano Microcontroller kit to MikroElektronika Click boards™ or XPRO extension boards.