7.1 Identifying Product ID and Revision
The revision and product identifier of the Curiosity Nano Touch Adapter can be found in two ways: either through Atmel Studio/Microchip MPLAB X IDE or on the sticker on the bottom side of the Printed Circuit Board (PCB).
By connecting a Curiosity Nano Touch Adapter to a PC with Atmel Studio/Microchip MPLAB X IDE running, an information window will pop up. The first six digits of the serial number, listed under kit details, contain the product and revision identifier.
The same information can be found on the sticker on the bottom side of the PCB. Most kits will print the product and revision identifier in plain text as A09-nnnn\rr, where “nnnn” is the identifier and “rr” is the revision. The boards with limited space have a sticker with only a QR-code, containing the product and revision identifier and the serial number.
The serial number string has the following format:
"nnnnrrssssssssss"
n = product identifier
r = revision
s = serial number
The product identifier for the Curiosity Nano Touch Adapter kit is A09-3342.