3.1 Quick Start
The following steps are neccessary to start exploring the Curiosity Nano platform:
- Download Microchip MPLAB® X IDE/Atmel Studio.
- Launch MPLAB® Code Configurator (MCC)/Atmel START.
- Use code examples to configure the Curiosity Nano kit attached to the Curiosity Nano Touch Adapter, using MCC/Harmony 3/START.
The code examples are used as a base for the user’s firmware development. First step how-to guides and all information on Microchip Touch are available at: https://microchipdeveloper.com/touch:start.